製品概要

機能と利点

  • Buffer memory board for capturing digital data used with high speed ADC evaluation boards to simplify evaluation
  • 32 kB FIFO depth at 133 MSPS (upgradable)
  • Measures performance with ADC Analyzer™
    Real-time FFT and time domain analysis
    Analyze SNR, SINAD, SFDR, and harmonics
  • Simple USB port interface (2.0)
  • Supporting ADCs with serial port interfaces (SPI)
  • On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
  • Compatible with Windows 98 (2nd ed.), Windows 2000, Windows ME, and Windows XP

製品概要

The high speed ADC FIFO evaluation kit includes the latest version of ADC Analyzer and a buffer memory board to capture blocks of digital data from the Analog Devices, Inc., high speed analog-to-digital converter (ADC) evaluation boards. The FIFO board is connected to the PC through a USB port and is used with ADC Analyzer to quickly evaluate the performance of high speed ADCs. Users can view an FFT for a specific analog input and encode rate to analyze SNR, SINAD, SFDR, and harmonic information.

The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

The HSC-ADC-EVALB-DCZ can be used with single and multichannel ADCs and converters with demultiplexed digital outputs.

マーケット&テクノロジー

対象となる製品

ソフトウェア

設計ツール

Visual Analog
VisualAnalog™は、高速ADCの選択や評価を行う設計者向けに、強力なシミュレーション/データ解析ツール・セットとユーザ・フレンドリなグラフィカル・インターフェースを組み合わせたソフトウェア・パッケージです。

ハードウェア (1)

コントローラ・ボード