製品概要

機能と利点

  • Full featured evaluation board for the AD9148
  • AD9148-EBZ includes options to evaluate all four DAC outputs
  • AD9148-M5375-EBZ includes options to evaluate DAC and ADL5375 quadrature modulator
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board clock distribution
  • Data pattern generator and SPI software interfaces 

製品概要

The AD9148-EBZ or the AD9148-M5375-EBZ connects to a digital pattern generator (DPG3) or a system demonstration platform (SDP-H1) to evaluate the AD9148 device. The AD9148-EBZ is a digital-to-analog converter (DAC) only evaluation board, and the AD9148-M5375-EBZ has two ADL5375 modulators on-board.

The DAC Software Suite includes the DPGDownloader and the serial peripheral interface (SPI) application to control the evaluation board SPI port. Via the SPI port, the device under test (DUT) and clock circuitry can be programmed into any of the various operating modes. To ease the subsystem evaluation, the AD9516-0 clock distribution chip and two ADL5375 modulators are designed into the AD9148-M5375-EBZ.

For full details, see the AD9148 data sheet, which must be used in conjunction with this user guide and the AD9148-EBZ or the AD9148-M5375-EBZ evaluation board.

ソフトウェア

ACE Software

ZIP
412 KB
ACE plug-in for Board.AD9148 1.2023.21200 [5 26 23]
The AD9148 ACE Plugin supports the AD9148-EBZ and AD9148-M5375-EBZ evaluation boards. AD9148 is a quad, 16-Bit, 1 Gsps, TxDAC + Digital-to-Analog Converter.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (4)

コントローラ・ボード