製品概要
機能と利点
- Full featured evaluation board for the AD7403
- On-board power supplies
- Standalone capability
- System demonstration platform (SDP-H1) compatible (EVAL-SDP-CH1Z)
- PC software for control and data analysis (CD with software included in evaluation kit)
製品概要
The EVAL-AD7405FMCZ is a full featured evaluation board designed to allow the user to easily evaluate all features of the AD7405 isolated analog-to-digital converter (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via FMCZ connector (J9). The SDP-H1 board (EVAL-SDP-CH1Z) allows the evaluation board to be controlled through a USB port of a PC using the evaluation board software available for download from the product page or from the included installer CD.On-board components include the following:
ADuM6000: isolated iCoupler® 5kV, DC / DC converter
ADP2441: 36 V, 1A, synchronous, step down DC-DC regulator
ADP7104ARDZ-5.0: 5 V low noise LDO
Evaluation Kit Contents
- Evaluation board
- CD containing evaluation board software installation
- EVAL-SDP-CH1Z (must be ordered separately) includes a USB cable and 12v wall wart.
- Signal source
- PC running Windows XP SP3, Windows Vista, or Windows 7 with USB 2.0 port
関連資料
-
UG-690: Evaluating the AD7405 16-Bit Isolated Sigma-Delta ADC2014/12/08PDF1 M