製品概要

機能と利点

  • Full featured evaluation board for the AD7403 
  • On-board power supplies 
  • Standalone capability
  • System demonstration platform (SDP-H1) compatible (EVAL-SDP-CH1Z) 
  • PC software for control and data analysis (CD with software included in evaluation kit)

製品概要

The EVAL-AD7402-8FMCZ is a full featured evaluation board designed to allow the user to easily evaluate all features of the AD7402 isolated analog-to-digital converter (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via FMCZ connector (J9). The SDP-H1 board (EVAL-SDP-CH1Z) allows the evaluation board to be controlled through a USB port of a PC using the evaluation board software available for download from the product page or from the included installer CD.

On-board components include the following:

ADuM6000: isolated iCoupler® 5kV, DC / DC converter
ADP2441: 36 V, 1A, synchronous, step down DC-DC regulator
ADP7104ARDZ-5.0: 5 V low noise LDO


Evaluation Kit Contents

  • Evaluation board
  • CD containing evaluation board software installation
Additional Equipment Required
  • EVAL-SDP-CH1Z (must be ordered separately) includes a USB cable and 12v wall wart.
  • Signal source
  • PC running Windows XP SP3, Windows Vista, or Windows 7 with USB 2.0 port