製品概要
機能と利点
- Full-featured evaluation board for the AD5545
- Graphic user interface software for board control and data analysis
- Connector to EVAL-SDP-CB1Z system demonstration platform board
- Various power supply options
製品概要
The AD5545 dual, 16-bit, current output, digital-to-analog converter (DAC) designed to operate from a single 5 V supply. The applied external reference input voltage (VREF) determines the full-scale output current. Integrated feedback resistors (RFB) provide temperature-tracking, full-scale voltage outputs when combined with an external I-to-V precision amplifier.A double-buffered serial data interface offers high speed, 3-wire, SPI-compatible, and microcontroller-compatible inputs using serial data in (SDI), chip select (CS), and clock (CLK) signals. A common, level-sensitive, load DAC strobe (LDAC) input allows the simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to 0 at system turn-on. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to half-scale code when MSB = 1.
The AD5545 is packaged in the compact 16-lead TSSOP. The EV-AD5545SDZ board is used in conjunction with the EVAL-SDP-CB1Z system demonstration platform (SDP) board available from Analog Devices, Inc., which is purchased separately from the evaluation board. The USB-to-SPI communication to the AD5545 is completed using the EVALSDP-CB1Z Blackfin®-based demonstration board.
関連資料
-
UG-286: Evaluating the AD5545 Current Output/Serial Input DAC2011/08/25PDF578 kB