製品概要

製品概要

The EVAL-AD2S1205SDZ is a fully featured evaluation kit for the AD2S1205. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

推奨システム動作環境

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


ハードウェア (1)

コントローラ・ボード