製品概要
機能と利点
- ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
- ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
- ADSP-21489: 176-pin LQFP package, 25 MHz CLKIN oscillator
- Flash Memory: 4 M x 8-bit, Numonyx
- SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
- Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
- SPI Memory: 16 Mbit
- Analog Audio: AD1939 Codec
- SPDIF: RCA phone jacks
- Temp Sensor: ADM1032 Two Wire Sensor
- UART: ADM3202 RS-232 line driver/receiver
- Power Supply: 5V @ 3.6 Amps
- LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
- Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
- SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
- Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant
製品概要
The Blackfin SHARC USB EZ-Extender plugs onto the expansion interface of the ADSP-BF518F and ADSP-21469 EZ-Board and EZ-KIT Lite’s. The EZ-Extender aids the design and prototyping phases of the processor targeted applications and extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin/SHARC processor and a USB 2.0 device.
Ordering Information:
Part number: ADZS-BFSHUSB-EZEXT
CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
マーケット&テクノロジー
対象となる製品
- ADSP-BF522C
- ADSP-BF522
- ADSP-BF524
- ADSP-BF524C
- ADSP-BF526
- ADSP-BF526C
- ADSP-21469
- ADSP-21467
- ADSP-BF512
- ADSP-BF514
パッケージの内容
- Blackfin/SHARC USB EZ-Extender Board
- (plugs directly onto the expansion interface of the ADSP-BF518F, ADSP-BF526, and ADSP-21469 EZ-Boards)
推奨システム動作環境
- Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
- Intel Pentium® processor (x86 compatible), 1 GHz or faster
- 512 MB RAM and 2 GB available hard disk space
- VisualDSP++ 5.0 Update 7
関連資料
-
SHARC プロセッサ ソフトウェア&ツール2015/02/10
-
Blackfin Processors Software and Tools2015/01/20
-
Blackfin®/SHARC® USB EZ-Extender® Manual (Rev. 1.1)2009/05/07PDF359 kB
-
HPUSB, USB, and HPPCI Emulator User’s Guide (Rev. 3.2)2009/11/11PDF746 kB
-
ICE-100B Emulator User’s Guide (Rev. 1.1)2009/11/11PDF348 kB
-
Blackfin Processors: Manuals2015/11/12