製品概要
機能と利点
- Ultra-Low Power Sleep and Wake up Modes
- Programmable Acceleration Ranges
- Board Mounted LCD Display
- Form Factor Compatible with Arduino
製品概要
The ADXL362 is an ultralow power, 3-axis MEMS accelerometer that consumes less than 2 μA at a 100 Hz output data rate and 270 nA when in motion triggered wake-up mode. Unlike accelerometers that use power duty cycling to achieve low power consumption, the ADXL362 does not alias input signals by undersampling; it samples the full bandwidth of the sensor at all data rates.
The ADXL362 always provides 12-bit output resolution; 8-bit formatted data is also provided for more efficient single-byte transfers when a lower resolution is sufficient. Measurement ranges of ±2 g, ±4 g, and ±8 g are available, with a resolution of 1 mg/LSB on the ±2 g range. For applications where a noise level lower than the normal 550 μg/√Hz of the ADXL362 is desired, either of two lower noise modes (down to 175 μg/√Hz typical) can be selected at minimal increase in supply current.
In addition to its ultralow power consumption, the ADXL362 has many features to enable true system level power reduction. It includes a deep multimode output FIFO, a built-in micropower temperature sensor, and several activity detection modes including adjustable threshold sleep and wake-up operation that can run as low as 270 nA at a 6 Hz (approximate) measurement rate. A pin output is provided to directly control an external switch when activity is detected, if desired. In addition, the ADXL362 has provisions for external control of sampling time and/or an external clock.
The ADXL362 operates on a wide 1.6 V to 3.5 V supply range, and can interface, if necessary, to a host operating on a separate, lower supply voltage. The ADXL362 is available in a 3 mm × 3.25 mm × 1.06 mm package
マーケット&テクノロジー
対象となる製品
パッケージの内容
EVAL-ADXL362-ARDZ Board
関連資料
-
EVAL-ADXL362-ARDZ User Guide2016/01/08WIKI
-
EVAL-ADXL362-ARDZ Software User Guide2016/01/08WIKI
-
ADXL362: マイクロパワー、3 軸 ±2g/±4g/±8g デジタル出力 MEMS 加速度センサー (Rev. D)2012/05/31PDF1331 kB
-
ラピッド・プロトタイピングを実現するためのソリューション2024/04/15PDF4 M
-
Analog Devices Connect: IoT Development Platform2024/12/12
-
IoT 向けの開発プラットフォーム「Analog Devices Connect」2024/12/12
-
Getting Started with the EVAL-ADXL362-ARDZ2024/12/12
-
EVAL-ADXL362-ARDZの使い方2024/12/12