製品概要
機能と利点
- 2 sets of spaced vias for populating 6-pin headers
- Easily attachable to prototyping board or PCB
- Small size and board stiffness minimize impact on the system being monitored and acceleration measurements
- The accelerometer is included, and it is soldered to the PCB
製品概要
The EVAL-ADXL35x-Z are simple evaluation boards that allow quick evaluation of the performance of Analog Devices new series of low power, low noise, low drift 3-axis, MEMS accelerometers. The series consists of both analog and digital output devices, supporting a variety of Full Scale Ranges (FSR). The model descriptions are shown in the ordering guide below. These evaluation boards are ideal for evaluation of the ADXL35x accelerometer series in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.関連資料
-
UG-1119: Evaluating the ADXL356/ADXL357 Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometers (Rev. A)2017/03/01PDF199K
-
UG-1030: Evaluating the ADXL354/ADXL355 Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometers (Rev. A)2016/09/27PDF192 K
-
Evaluating the ADXL354/ADXL355/ADXL356/ADXL3572016/09/27WIKI
-
最適な予防メンテナンス・センサーの選択2020/05/01