製品概要

製品概要

The EVAL-AD7656-1SDZ is a fully featured evaluation kit for the AD7656-1. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

推奨システム動作環境

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


ソフトウェア

評価用ソフトウェア

ZIP
555977 kB
AD7656-1/AD7657-1/AD7658-1 Evaluation Board Software
Includes software for controlling and evaluating the performance of the AD7656-1/AD7657-1/AD7658-1, when they are operated with the evaluation board controller. The EVAL-AD7656-1/AD7657-1/AD7658-1CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000, XP and NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7656-1/AD7657-1/AD7658-1CB

ハードウェア (1)

コントローラ・ボード