OP16
OP16
製造中止Precision JFET-Input Operational Amplifiers
Viewing:
製品の詳細
The PMI JFET-input series of devices offer clear advantages over industry-generic devices and are superior in both cost and performance to many dielectrically-isolated and hybrid op amps. All devices offer offset voltages as low as 0.5mV with TCVOS guaranteed to 5µV/°C. A unique input bias cancellation circuit reduces the IB by a factor of 10 over convential designs. In addition, PMI specifies 1B and IOS with the devices warmed up and operating at 25°C ambient.
These devices were designed to provide real precision performance along with high speed. Although they can be nulled, the design objective was to provide low offset-voltage without nulling. Systems generally become more cost effective as the number of trim circuits is decreased. PMI achieves this performance by use of an improved Bipolar compatible JFET process coupled with ono-chip, zener-zap offset trimming.
ドキュメント
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
OP16に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める