LM318A
LM318A
新規設計には非推奨High Speed Operational Amplifier
Viewing:
製品の詳細
- 4mV Typ. Input Offset Voltage
- Guaranteed 25,000 Min. Gain
- Guaranteed 50V/µs Slew Rate
- 30nA Typ. Input Offset Current
- 15MHz Bandwidth
- Unity Gain Stable
The H (Metal Can), J (Ceramic), and K (Metal Can) Packages Are Now Obsolete.
The LM318 is a high speed, unity gain stable operational amplifier designed for applications requiring high slew rate and wide bandwidth. Although the device is internally compensated for unity gain operation, external compensation can be added for increased stability in reduced bandwidth applications. With a single capacitor, the 0.1% settling time is reduced to under 1µs. Feedforward compensation can be used in inverting applications to increase slew rate to over 150V/µs and almost double the bandwidth.
アプリケーション
- Wideband Amplifiers
- High Frequency Absolute Value Circuits
- D/A Converter Amplifiers
- Fast Integrators
ドキュメント
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
LM318Aに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める