AD8598
製造中止Dual 7 ns Single Supply Comparator (10/98)
製品の詳細
FEATURES
- 7 ns Propagation Delay
- Single Supply Operation: +3 V to +10 V
- Low Power
- Symmetrical Layout
- Latch Function
- TSSOP Packages
- N-16, RU-16 and R-16A
The AD8598 is a dual 7 ns comparator with digital latches. Separate supplies enable the input stage to be operated from +5 V to as high as ±5 V.
Ultrafast 7 ns propagation delay makes the AD8598 a good choice for timing circuits and line receivers. Propagation delays for rising and falling signals are closely matched and track over temperature. This matched delay makes the AD8598 a good choice for clock recovery, since the duty cycle of the output will match the duty cycle of the input.
For a single comparator like the AD8598, please refer to the AD8561 data sheet.
The AD8598 is specified over the industrial (-40°C to +85°C) temperature range. The AD8598 is available in both the 16-lead plastic DIP, 16-lead TSSOP or narrow R-16A surface mount packages.
推奨代替製品
コンパレータ、14ピン、超高速4ns、単電源
ドキュメント
よく聞かれる質問 1
製造中止品のデータシート 1
製品選択ガイド 1
これは最新改訂バージョンのデータシートです。
ツールおよびシミュレーション
SPICEモデル 1
最新のディスカッション
ad8598に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める