PD-1210
製造中NEMA8 / 20mm flange size stepper motor and the TMCM-1210 controller / driver
製品の詳細
- CoolStep™
- SpreadCycle™
- StallGuard2™
- StealthChop™
The PANdrive™ PD20-1-1210 is currently our smallest and most compact full mechatronic solution including a NEMA8 / 20mm flange size stepper motor, the TMCM-1210 controller / driver electronics and hall sensor based encoder.It can be controlled via RS485 and offers one digital input for easy homing / intial search for reference position and supports linear and SixPoint™ ramps.
All you need to get started is a power supply and Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
ドキュメント
ユーザ・ガイド 1
ソフトウェア・マニュアル 1
ハードウェア・エコシステム
製品モデル | 製品ライフサイクル | 詳細 |
---|---|---|
単軸ステッピング・モーター・モジュール 1 | ||
TMCM-1210 | 新規設計に推奨 | Motor mountable stepper motor controller/driver module 7 to 30V, 0.6A, 256 µSteps, SixPoint ramp controller with RS485 Interface, StallGuard, CoolStep, StealthChop |
ツールおよびシミュレーション
3Dデザイン・モデル 1
最新のディスカッション
pd-1210に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める