Overview

Features and Benefits

  • Full featured evaluation board multichannel, simultaneous sampling ADC
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible, high speed system demonstration platform (SDP-H1) controller
  • PC software for control and data analysis

Product Details

The EVAL-AD7380FMCZ and EVAL-AD7381FMCZ are full featured evaluation boards that evaluate all features of the AD7380 and AD7381 analog-to-digital converters (ADCs). The evaluation boards can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVAL-SDP-CH1Z board controls the evaluation boards through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software, which is available for download from the ACE software page.

Complete specifications for the AD7380 and AD7381 are provided in the AD7380/AD7381 data sheet. Consult these specifications in conjunction with the user guide when using the evaluation boards. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

The EVAL-AD7380FMCZ can be used to evaluate the AD4680 and AD4681. The AD4680 and AD4681 have slower throughput rates (at 1 MSPS and 500 kSPS, respectively) than the AD7380. The throughput can be adjusted to fit for AD4680 and AD4681 by adjusting the clock speed and the sampling frequency.

Figure 1 in the user guide shows the typical setup of the EVAL-AD7380FMCZ board. The setup for the EVAL-AD7381FMCZ board is the same as the EVAL-AD7380FMCZ setup.

Software

ACE Software

ZIP
1.2 MB
ACE plug-in for Board.AD738X 1.2024.38300 [Sep 23 24]
The AD738X ACE Plugin supports the EVAL-AD7380FMCZ, EVAL-AD7380-4FMCZ, EVAL-AD7381FMCZ, EVAL-AD7383FMCZ, EVAL-AD7384FMCZ, EVAL-AD7383-4FMCZ, EVAL-AD7386FMCZ, EVAL-AD7386-4FMCZ, EVAL-AD7388FMCZ , EVAL-ADAQ4380-4FMCZ, EVAL-ADAQ4381-4FMCZ and EVAL-ADAQ4370-4 eval boards. The AD738x is a family of dual simultaneous sampling SAR ADC's. The ADAQ4370/80/81-4 are Quad, 16-bit, 4 MSPS, Simultaneous Sampling, μModule Data Acquisition Solutions
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.