AD8113

PRODUCTION

Audio/Video 60MHz 16 x 16 Crosspoint Switch

Part Models
1
1ku List Price
Starting From $31.07
Viewing:

Part Details

  • 16 x 16 High Speed Nonblocking Switch Array
  • Serial or Parallel Programming of Switch Array
  • Serial Data Out Allows Daisy Chaining Control of Multiple 16 x 16s to Create Larger Switch Arrays
  • Output Disable Allows Connection of Multiple Devices without Loading the Output Bus
  • Complete Solution
    Buffered Inputs
    16 Output Amplifiers
    Operates on ±5 V or ±12 V Supplies
    Low Supply Current of 54 mA
  • Excellent Audio Performance
    VS = ±12 V
    ±10 V Output Swing
    0.002% THD @ 20 kHz Max. 20 V p-p
    (RL = 600 Ω)
  • Excellent Video Performance VS = ±5 V
  • 10 MHz 0.1 dB Gain Flatness
    0.1% Differential Gain Error (RL = 1 kΩ)
    0.1° Differential Phase Error
    (RL = 1 kΩ)
  • See data sheet for additional Features
AD8113
Audio/Video 60MHz 16 x 16 Crosspoint Switch
AD8113-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8113

AD8113 Evaluation Board

Product Details

This page provides ordering information for teh AD8113 Audio/Video 60MHz 16 x 16 Crosspoint Switch evaluation board.

EVAL-AD8113
AD8113 Evaluation Board

Latest Discussions

Recently Viewed