Control Solutions for Optical Systems and Modules
Data Center Control Solutions for Optical Systems and Modules
Analog Devices’ optical control solutions, including precision integrated controllers, converters, high-voltage convertors, linear amplifiers, and log amps enable our customer’s design of higher data rate, lower power, and smaller optical modules and systems.
Value and Benefits
We offer higher precision, lower power, and smaller size solutions to enable the design of higher bandwidth optical modules and systems while retaining small form-factor.
Supports higher data rate
Enables lower power systems
Allows for design of smaller optical modules and systems
Featured Products
ADUCM430
Precision Analog Microcontroller, 12-Bit Analog Input and Output with PMIC and TECC, Arm Cortex-M3
LTC2688
16-Channel, 12-/16-Bit Voltage Output SoftSpan DAC
AD4696
16-Bit, 16-Channel, 1 MSPS, Easy Drive Multiplexed SAR ADC
LTC2672
Five-Channel, Current Output DAC with Internal Reference and SPI
ADL5303
160 dB Range, 100 pA to 10 mA Logarithmic Converter
ADA4355
Programmable Transimpedance, Current to Bits Receiver μModule