ADA4355

RECOMMENDED FOR NEW DESIGNS

Programmable Transimpedance, Current to Bits Receiver μModule

Part Models
1
1ku List Price
Starting From $126.40

Part Details

  • High performance, current input, data acquisition μModule that includes a TIA, analog filter, ADC driver, and ADC
    • 3 selectable TZ settings: 2 kΩ, 20 kΩ, and 200 kΩ
    • Internal 1.8 V LDO for the ADC
    • All passive components including supply decoupling
  • Small form factor: 12.00 mm × 6.00 mm CSP_BGA
  • Operation from a single 3.3 V supply
  • Full-scale input current to 800 μA (TZ = 2 kΩ)
  • Fast input overload recovery
  • High analog input current to 40 mA
  • Analog filter for noise reduction and antialias filtering
    • Selectable 1.0 MHz and 100 MHz LPF bandwidth
  • Low input referred current noise: 16 pA rms
    • TZ = 200 kΩ, 65,536 averages, 1 MHz analog filter
  • Supports input pulse widths down to 10 ns
  • 14-bit ADC with sample rate up to 125 MSPS
    • Serial LVDS data output
    • SPI control interface
  • Quiescent power: 546 mW, LDO enabled
  • Temperature range: −40°C to +85°C
ADA4355
Programmable Transimpedance, Current to Bits Receiver μModule
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADA4355

Evaluation System for the ADA4355

Features and Benefits

  • Complete hardware and software required to evaluate ADA4355 micro-module
  • Only four connections required
    • 12V power, 5V power, USB, fiber under test
  • All system control and measurement options provided via intuitive, user-friendly GUI

Product Details

The ADA4355 is a complete, high performance, current input µModule®. For space savings, the ADA4355 includes all required active and passive components to comprise a complete current-to-bits data acquisition channel supporting small form-factor optical modules as well as multi-channel systems.

The high-speed TIA of the device supports 10 ns pulse widths, allowing high spatial resolution for time-of-flight measurements. Additionally, the ADA4355 includes three TIA gain (TZ) settings to maximize dynamic range. An internal, selectable, analog low-pass filter (LPF) can limit the device bandwidth with a corner frequency of 100 MHz to minimize broadband noise while also serving as an anti-aliasing filter for the 125 MSPS ADC. For lower bandwidth signals or wider signal pulses (e.g. 20μs or larger), the filter can be set to a corner frequency of 1.0 MHz to provide additional noise reduction.

The 14-bit ADC converts the amplified voltage signal at a rate of up to 125 MSPS and outputs the digitized signals through two serial, low voltage differential signaling (LVDS) data lanes, operating at rates of up to 1 Gbps per lane. The data clock output (DCO) operates at frequencies of up to 500 MHz and supports double data rate (DDR) operation.

The ADA4355 exhibits fast overdrive recovery from a large input current signal and is available in a 12 mm × 6mm CSP_BGA package with a −40°C to +85°C operating temperature range.

Applications

  • Current-to-voltage Conversion
  • Chemical analyzers
  • Mass spectroscopy
  • Time of Flight (ToF)
  • Fiber optic sensing

EVAL-ADA4355
Evaluation System for the ADA4355

Latest Discussions

Recently Viewed