ADL5303

RECOMMENDED FOR NEW DESIGNS

160 dB Range, 100 pA to 10 mA Logarithmic Converter

Part Models
3
1ku List Price
Starting From $5.50

Part Details

  • Optimized for fiber optic photodiode interfacing
  • 8 full decades of range
  • Law conformance: 0.1 dB from 1 nA to 1 mA
  • Single-supply operation: 3.0 V to 5.5 V
  • Complete and temperature stable
  • Accurate laser trimmed scaling
  • Logarithmic slope of 10 mV/dB (at the VLOG pin)
  • Basic logarithmic intercept at 100 pA
  • Easy adjustment of slope and intercept
  • Output bandwidth of 10 MHz, 15 V/μs slew rate
  • Miniature 16-lead package (LFCSP)
  • Low power: ~4.5 mA quiescent current (enabled)
ADL5303
160 dB Range, 100 pA to 10 mA Logarithmic Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADL5303
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADL5303

ADL5303 Evaluation Board

Product Details

The board is factory set for photoconductive mode with a buffer gain of unity, providing a slope of 10 mV/dB and an intercept of 100 pA. By substituting resistor and capacitor values, all of the application circuits presented in the ADL5303 data sheet can be evaluated.

EVAL-ADL5303
ADL5303 Evaluation Board

Latest Discussions

Recently Viewed