Low Power, Scalable, High Fidelity Audio for Smart Homes
Low Power (LP), Scalable, High Fidelity Audio Solutions for Smart Homes
Speaker amplifiers from Analog Devices combine superior sonic quality with technological breakthroughs. Our Dynamic Speaker Management™ (DSM) smart amplifiers combine high-performance current and voltage (IV) sense amplifiers with a patented DSM algorithm to create louder and richer sound for micro speakers. Our high quality, low-power audio solutions, along with our expertise in micros speakers, can enable your IoT applications with minimal configuration. Our fully integrated evaluation system allows you to easily and quickly stream music through headsets and speakers and allows you to change gain, filters, and equalization.
Value and Benefits
Our broad portfolio helps you simplify the design process, save space, extend battery life, and reduce system cost. Our ultralow power, high fidelity audio solutions offer output power levels from less than 1 W up to 50 W. Housed in compact, innovative packaging, these speaker amps are ideal for smart home applications such as micro speakers and doorbells. Our audio solutions enable functionalities like presence detection and gesture control—key capabilities in the smart home of today and tomorrow.
Simplifies the design process while reducing system cost
Offers output power levels from less than 1 W up to 50 W
Enables key functionalities like presence detection and gesture control
Evaluation Boards
Key Resources
Technical Articles