Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Circuit Description
The QorIQ LS1043A reference design board (LS1043A-RDB) is designed to exercise most capabilities of the LS1043A device; NXP’s first quad-core, 64-bit ARM®-based processor for embedded networking and industrial infrastructure.

QorIQ LS1043A-RDB Dev Kit

QorIQ LS1043A-RDB Power Tree
Rail/Function | Part Number | General Description of Part |
1.0V: VDD | LTM4649 | 10A Step-Down DC/DC µModule Regulator |
3.3V: DVDD/EVDD 0.85V : PHY 5V: System Power |
LTM4644 | Quad DC/DC µModule Regulator with Configurable 4A Output Array |
2.5V : OSGMII | LTC3568 | 1.8A, 4MHz, Synchronous Step-Down DC/DC Converter |
2.1V : PHY | LT3085 | Adjustable 500mA Single Resistor Low Dropout Regulator |
1.2V : TVDD 1.0V : S1VDD |
LT3065 | 45V VIN, 500mA Low Noise, Linear Regulator with Programmable Current Limit and Power Good |