Overview
Features & Benefits
Analog Devices, Inc. supports power delivery solutions for the CV52 Platform. Monolithic solutions are used on the CV52 Platform to power SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.
CV52-DK is a development kit which utilizes Ambarella’s CV52 video SoCs respectively. Typical applications for CV52 are driver recorders, drones, action/ VR cameras, etc.
To request schematics and LTpowerPlanner™ files, please reach out to your local field sales office.
Contact ADI if you have questions about the ADI power management solutions used on this board.
Circuit Description
Circuit Description | Quantity/Board | Manufacturer CT P/N | Operating Temperature | Parts Description |
5V: System Intermediate Bus Voltage | 1 | LT8641UDC#PBF | -40~+125 | 65V, 3.5A Synchronous Step-Down Silent Switcher with 2.5µA Quiescent Current |
0.75V: SOC_VDD | 1 | MAX20499CAFOA | -40~+125 | Automotive Core Power Supply 5V, 8A/12A Step-Down Converter |
1.1V: DDR VDDQ 1.8V: SOC_VCC/VDDA 3.3V: SOC_VDD 0.8V: SOC_VDDA |
1 | LT3380EUHD#PBF | -40~+125 | Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators with I2C |
0.6V: DDR_VIO | 1 | MAX8902BATA/V | -40~+125 | Low-Noise, Low-Dropout, High-PSRR, 500mA Linear Regulators in a 2mm × 2mm TDFN Package |
1.8V/4.6V: OTP_VPP 1.8V: UART_1V8, RTC_1V8 3V: SD_IO 1V: EPHY_0.9 |
5 | LT3060EDC#TRMPBF | -40~+125 | 45V VIN, Micropower, Low Noise, 100mA Low Dropout, Linear Regulator |