LT3380

RECOMMENDED FOR NEW DESIGNS

Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators with I2C

Part Models
10
1ku List Price
Starting From $5.30

Part Details

  • Quad I2C Adjustable High Efficiency Step-Down DC/DC Converters: 2.5A, 2.5A, 1.5A, 1.5A
  • Three 300mA LDO Regulators (Two Adjustable)
  • Independent Enable Pin-Strap or I2C Sequencing
  • Programmable Autonomous Power-Down Control
  • Warnings and Faults
  • IRQ Pin and IRQ Status Register
  • Power Good Pin and Status Register
  • 150°C TJ Operation (LT3380H)
  • Dynamic Voltage Scaling
  • Selectable 2.25MHz or 1.12MHz Switching Frequency
  • 12µA Standby Current
  • Side Wettable 40-Lead 6mm × 6mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT3380
Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators with I2C
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3380
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2985A

LT3380 Demo Board | Multi-Output Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators with I2C

Product Details

DC2985A is a multi-output power management solution demonstration circuit, featuring the LT3380. It contains two 2.5A, two 1.5A synchronous step-down DC/DC regulators and three 300mA LDO regulators.

All regulators can be enabled with external enable pins. After the first regulator is enabled, the remaining enable pins use a precision threshold to allow hardwire-programmed Power-Up Sequence.

A micro-USB communication interface is integrated on board to allow software GUI to write or read the registers in LT3380 via its I2C serial port. This GUI can control regulator enables, power-down sequencing, output voltage levels, dynamic voltage scaling, operation modes, status reporting and other special functions.

Refer to LT3380 data sheet for more details on the electrical specifications and the setting of its command registers.

DC2985A
LT3380 Demo Board | Multi-Output Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators with I2C

Latest Discussions

Recently Viewed