Overview
Features & Benefits
Analog Devices, Inc. supports power delivery solutions for the CV22FS-DK Platform. Monolithic solutions are used on the CV22FS-DK Platform to power SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.
CV22FS-DK is an automotive reference development kit which utilizes Ambarella’s CV22FS ADAS SoC. The CV22FS SoC is typically used for ADAS, electronic-mirror market, and L2+ systems.
To request schematics and LTpowerPlanner™ files, please reach out to your local field sales office.
Contact ADI if you have questions about the ADI power management solutions used on this board.
Circuit Description
Circuit Description | Quantity/Board | Manufacturer CT P/N | Operating Temperature | Parts Description |
5V: System Intermediate Bus Voltage | 1 | LT8641UDC#PBF | -40~+125 | 65V, 3.5A Synchronous Step-Down Silent Switcher with 2.5µA Quiescent Current |
0.75V: SOC_VDD | 1 | LTC3309AIV#PBF | -40~+125 | 5V, 6A Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN |
1.1V: DDR VDDQ 1.8V: SOC_VCC/VDDA 3.3V: SOC_VDD 0.8V: SOC_VDDA |
1 | LT3380EUHD#PBF | -40~+125 | Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators with I2C |
3.3V: Standby Voltage 1.8V: UART_1V8 |
5 | LT3060EDC#TRMPBF | -40~+125 | 45V VIN, Micropower, Low Noise, 100mA Low Dropout, Linear Regulator |