Overview

Features and Benefits

  • 2.3V to 5.5V Input Supply Range
  • Output Options: 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Evaluate any Devices of the MAX6078 Family

Product Details

The MAX6078 evaluation kit (EV kit) is a fully assembled and tested circuit board for evaluating the MAX6078 family of low-power, low-noise, low-drift voltage references. The EV kit features footprints for both 6-bump WLP and 8-pin TDFN-EP surface-mount packages to evaluate any part in the reference family. These references operate from a single 2.3V to 5.5V supply and provide output options of 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.

The EV kit comes with a 6-bump WLP, 2.5V output (MAX6078AMWT25+) installed on the U1 footprint, while the TDFN-EP U2 (MAX6078AMTA25+) is a future product. This EV kit can also be used to evaluate any devices in the MAX6078 family.

Applications

  • High-Accuracy Industrial and Process Control
  • High-Resolution ADCs and DACs
  • Portable and Handheld systems
  • Precision Instrumentation