Overview

Features and Benefits

  • Data and Audio Signal Routing
  • Low RON (0.5Ω typ) Audio Switches
  • +1.8V to +5.5V Supply Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4754A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX4754A 0.5Ω, quad single-pole, double-throw (SPDT) switch with dual control lines. The EV kit comes with the MAX4754AETE+ installed.

Applications

  • Audio-Signal Routing
  • Cell Phones
  • Notebook Computers
  • PDAs/Handheld Devices
  • Speaker-Headset Switching

Documentation & Resources