Overview

Features and Benefits

  • Evaluates the MAX38650A IC in a (1.58mm x 0.89mm, 0.4mm Pitch) 6-Pin WLP Package
  • 1.8V to 5.5V Input Range
  • 1.2V to 3.3V Configurable Output Voltage
  • Up to 100mA Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38650A WLP evaluation kit (EV kit) evaluates the MAX38650A IC in a WLP package. The MAX38650A is an ultra-low quiescent current step-down DC-DC converter. The EV kit operates from an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 1.2V to 3.3V. The EV kit delivers up to 100mA of current. The EV kit comes with the MAX38650AANT+ installed.

Applications

  • Low-Voltage Industrial Applications
  • Portable Space-Constrained Consumer Products
  • Single Li-ion and Coin Cell Battery Products
  • Wearable Devices, Ultra-Low-Power IoT, NB IoT, and Bluetooth Low Energy (BLE)
  • Wired, Wireless, Industrial Products