Data Sheet
Rev.
3
1
View All
Overview
Features and Benefits
- Easy to Reach Test Points
- Fully Assembled and Tested
- Windows® 7, 8, and 10-Compatible Software
Product Details
The MAX31889 evaluation system (EV system) provides a single platform to evaluate the MAX31889, a temperature sensor with ±0.3°C accuracy. The EV system consists of two boards connected through headers, a MAX32630FTHR microcontroller board, and the MAX31889 EV kit board. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and also provides power to the MAX31889 EV kit board. The MAX31889 EV kit board ships with jumpers preinstalled to allow quick evaluation of the MAX31889.
Applications
- Internet of Things (IoT) Sensors
- Precision Temperature Monitoring
- RTD Replacement
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX31889EVSYS Gerber Files - Design Files10/10/2022ZIP1M