Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Flexible PCB Design
- Low Thermal Mass Allows for Fast Response Time
- Sense Temperature Away from Extra Circuitry
- Easy to Reach Test Points
- Fully Assembled and Tested
- Windows® 7, 8, and 10-Compatible Software
Product Details
The MAX30208 evaluation system (EV system) provides a single platform to evaluate the MAX30208, a temperature sensor with ±0.1°C accuracy. The EV system consists of two boards connected through headers, a MAX32630FTHR microcontroller board, and the MAX30208 interface board. Also included with the EV system is a flex PCB that holds the MAX30208 IC. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and also provides power to the MAX30208 interface board. The MAX30208 interface board ships with jumpers preinstalled to allow quick evaluation of the MAX30208.
Applications
- Healthcare patches
- Human Body Digital Thermometers
- Sports Watches
- Wearable Thermometers
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX30208EVSYS: Evaluation System for the MAX30208 Data Sheet (Rev. 1)7/14/2024PDF2 M
-
MAX30208EVSYS ODB File - Design Files10/10/2022ZIP1M