Overview

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX20345 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20345 wearable charge-management solution with I2C compatibility for low-power wearable applications. The device includes a linear battery charger, smart power selector, three ultralow quiescent current buck regulators, a buck-boost regulator, three low-dropout (LDO) linear regulators, two load switches, and five GPIO pins.

Refer to the full MAX20345 IC datasheet for detailed information regarding the operation and features of the devices.

Applications

  • IoT
  • Wearable Devices

Tools & Simulations

Software Development