Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- USB Power Option
- Flexible Configuration
- On-Board LED Indicator and Battery Simulation
- Sense Test Point for Output-Voltage Measurement
- Windows® 8/10-Compatible GUI Software
- Fully Assembled and Tested
Product Details
The MAX20335 evaluation system (EV system) is a fully assembled and tested circuit board that demonstrates the MAX20335 low-power wearable power management integrated circuit (PMIC). The MAX20335 features two bucks, three linear regulators, and a battery charger.
The EV system comes with the MAX20335 board, the MAXPICO2PMB# board, and two USB micro-B cables. The EV system comes with the MAX20335BEWX+ installed. The MAX20335 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV system GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.
Applications
- Fitness Monitors
- Rechargeable IoT devices
- Wearable Electronics