User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 3V to 80V Input Range
- 3V to 75V if Reverse Protection FET is used
- 3% Accurate Current Monitoring
- Programmable Current-Limit Response
- Reverse Voltage/Current Protection
- Loss of GND Protection
- 6% Accurate Power Limiting (Input or Output)
- -40°C to +125°C Operation
- 23-Lead, 4.5mm x 5.75mm, FC2QFN Package
Product Details
The MAX17617EVKIT# evaluation kit (EV kit) features the MAX17617 electronic fuse (eFuse) set up for 5V to 28V operation with a 7A auto-retry current limit. A 3.3V buck regulator provides a voltage for pull-ups and logic to run indicator LEDs on the board. The board also includes an additional external N-channel field-effect transistor (FET) for reverse conduction protection.
Applicable Parts
Getting Started
Required Equipment
- 30V DC Power Supply with 7A minimum capability
- Adjustable Load (0A–8A)
- Digital multimeters (DMMs)
Documentation & Resources
-
MAX17617EVKIT Schematic1/22/2025PDF170 K
-
MAX17617EVKIT Design Files1/22/2025ZIP3 M