Overview
Features and Benefits
- 7V to 24V Input Range
- Preset/Adjustable/Dynamic Output Voltage (OUT1)
- Preset/Adjustable Output Voltage (OUT2)
- 12A Output Currents for Each Output
- 24A Output Current in Combined Mode
- 91% Efficiency (VIN = 12V, VOUT1 = 1.2V at 5A)
- 92% Efficiency (VIN = 12V, VOUT2 = 1.5V at 5A)
- Power-Good Output Indicators (PGOOD1 and PGOOD2)
- Low-Profile Surface-Mount Components
- Fully Assembled and Tested
- Lead-Free and RoHS Compliant
Product Details
The MAX17007A evaluation kit (EV kit) demonstrates the standard 12A application circuit of the MAX17007A. This DC-DC converter steps down high-voltage batteries to generate low-voltage core or chipset/RAM bias supplies in notebook computers.
The default MAX17007A EV kit design provides two independent outputs (OUT1 and OUT2) from a 7V to 24V battery-input range. OUT1 is configured for a dynamic 1V/1.2V output voltage and OUT2 is configured to a preset 1.5V output voltage. Each output delivers at least 12A. The OUT1 and OUT2 outputs operate at 270kHz and 330kHz switching frequencies, respectively.
Applications
- 2 to 4 Li+ Cells Battery-Powered Devices
- 5V and 3.3V Supplies
- GPU Core Supplies
- Low-Power I/O Supplies
- Notebook Computers
Documentation & Resources
-
MAX17007AEVKIT: Evaluation Kit for the MAX17007A Data Sheet (Rev. 1)10/29/2008PDF333K