User Guide
Rev.
0
1
View All
Overview
Product Details
The EVAL-LTC7067-AZ features the LTC7067 in a flexible configuration as a non-synchronous step-down or as a non-synchronous step-up converter. EVAL-LTC7067-AZ also has a default set up to test LTC7067 only with a load capacitor. As both Gate returns are floating, LTC7067 can be configured to drive dual-high side MOSFET, or to drive high-side and low-side MOSFET. Typical performance is shown in Table 1 in the user guide.
This demo board features LTC7067, 150V Dual high-side MOSFET gate driver with overvoltage and undervoltage protections in a 12-pin MSE package. Refer to the LTC7067 data sheet for more detailed information.
Applicable Parts
Documentation & Resources
-
EVAL-LTC7067-AZ - Schematic7/12/2023PDF85 K
-
EVAL-LTC7067-AZ User Guide: 150V Dual High-Side MOSFET Gate Driver (Rev. 0)6/26/2023PDF663 K
-
EVAL-LTC7067-AZ - Design Files7/12/2023ZIP22 M