Overview

Product Details

The EVAL-LT83203-AZ and EVAL-LT83205-AZ (abbreviated as EVAL-LT83203/5-AZ) demonstration boards are 18V, 3A, and 5A Silent Switcher® 3 step-down regulators with ultra-low noise, high efficiency, and power density, featuring the LT83203 and LT83205 (abbreviated as LT83203/5), respectively. The input voltage range of the EVAL-LT83203/5-AZ is 2.8V to 18V. The default demo board setting is 1V output with a maximum DC output current of 3A/5A. The LT83203/5 is a compact, ultra-low noise, ultra-low emission, high efficiency, high-speed synchronous monolithic step-down switching regulator. The uniquely designed combination of the ultra-low noise reference and third-generation Silent Switcher architecture enables the LT83203/5 to achieve excellent wideband noise performance. A minimum on-time of 15ns allows high VIN to low VOUT conversion at high frequency.

Please see the User Guide for the full description.

Applicable Parts