Overview
Features and Benefits
- Configurable as half/full duplex, isolated RS-485/RS-422 transceivers
- Suitable for 5 V or 3.3 V operation on VDD1
- Suitable for 5 V operation on VDD2
- 16 Mbps data rate
- 32 nodes on bus
Product Details
The EVAL-ADM2491EEBZ allows the isolated ADM2491E RS-485 transceiver to be easily and quickly evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components.The ADM2491E differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines.
The device employs Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. The logic side of the device is powered with either a 5 V or a 3.3 V supply, and the bus side uses an isolated 5 V supply.