Overview

Features and Benefits

  • 3 port TSN Ethernet switch in Raspberry Pi Hat footprint
    • All ports RGMII 10Mbps/100Mbps/1000Mbps ADIN1300 PHYs
    • RJ45 with integrated magnetics
    • 2 SFP cages for SGMII copper/fiber connectivity
  • Host interface hardware strapping switch, choice of
    • S/D/Q SPI interface or
    • Ethernet port through RJ45 connector
  • PHY strapping using surface-mount configuration resistors
    • Default state is auto-neg enabled for all speeds
    • Switch firmware manages PHY operation over MDIO
  • Operates from a single, external 5V to 30V supply
  • LED indicators on GPIO pins
  • IEEE 802.1AS 2020 Time Synchronization
  • Time sensitive networking (TSN) capable
    • Scheduled traffic (IEEE 802.1Qbv)
    • Frame preemption (IEEE 802.1Qbu)
    • Per stream filtering and policing (IEEE 802.1Qci)
    • Frame replication and elimination for reliability (IEEE 802.1CB)
  • Redundancy capabilities
    • High availability seamless redundancy, HSR
    • Parallel redundancy protocol, PRP
    • Media redundancy protocol, MRP
    • MSTP spanning tree protocol
  • NETCONF/YANG configuration using TSN evaluation package or Linux user space driver
  • VLAN table control (remapping, reprioritization)
  • IGMP snooping
  • GPIO/Timer control

Product Details

This user guide describes how to connect one or more EVALADIN3310EBZ evaluation kits and use the provided software to configure the switch and the TSN features to meet the requirements of a TSN network.

Figure 1 in the user guide shows an overview of the evaluation board. The evaluation hardware includes the ADIN3310 switch, three ADIN1300 Ethernet PHYs for standard Ethernet connectivity and optional SFP cages for two ports to support SGMII/Fiber modes of operation. The hardware can be powered from a 5V USB cable and is conveniently designed in a Raspberry Pi hat form factor, therefore can easily connect to a RPI for evaluation purposes.

The switch is a managed switch and needs a Host connected for configuration. The TSN switch evaluation application running on a Windows PC can be used to configure the switch for easy evaluation. Alternatively, user can connect own Host over Ethernet or SPI interface.

Full specifications on the ADIN3310 are available in the ADIN3310 data sheet, which is available from Analog Devices, Inc., and must be consulted with this user guide, evaluation board user guide (UG-2280), and software drive user guide (UG-2287) when using the EVAL-ADIN3310EBZ evaluation board.

Applicable Parts