User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Supply voltages
- Dual supply: ±5 V to ±22 V
- Single supply: 8 V to 44 V
- Protected against overvoltage on source pins
- Signal voltages up to −55 V and +55 V
- LED for visual overvoltage indication
- Parallel interface compatible with 3 V logic
- On-board LDO regulator for digital supply and control, if required
Product Details
The EVAL-ADG5462FEBZ is the evaluation board for the ADG5462F, which features four channels that are overvoltage protected. The channel protector is placed in series with the signal path and is protected against signals up to −55 V and +55 V in both the powered and unpowered states.The ADG5462F is soldered to the center of the evaluation board, and screw terminals are provided to connect to each of the source and drain pins. Three screw terminals are used to power the device, with a fourth terminal used to provide a user defined digital voltage, if required. Alternatively, a low dropout (LDO) regulator is provided for 5 V digital voltage control and to supply the LED, which is mounted to provide visual indication of the fault status of the switch.
Full specifications on the ADG5462F are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.