Overview

Features and Benefits

EVAL-ADAU1442EBZ
  • Other ADI Components:
    AD1938 (2)
    AD8608
    ADP3336
    ADP3339
    ADM811
  • Analog In:4 Stereo TRS (3.5mm)
  • Analog Out:8 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, SPDIF I/O, I2S-I/O (TDM)  
  • DC Supply: 6 V 

Product Details

Full-featured ADAU1442 SigmaDSP evaluation board with a full set of analog and digital input/output connections, including I2S, TDM, and S/PDIF. USBi, 6 V power supply and an attachable GPIO control board are included in the package

Software

Software Development Tools

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.