Overview
Features and Benefits
- Fully featured evaluation board for the AD74115
- System power and isolation provided by the ADP1034
- On-board 2.5 V ADR4525 reference
- SPI compatible
- PC-based software for control
- No-OS MBED drivers providing example code in C
Product Details
The EVAL-AD74115-ARDZ is a fully featured evaluation board that can be used to evaluate the features of the AD74115 in a full system solution where power and isolation are provided by the ADP1034. The AD74115 is a single-channel, software configurable, input and output device. The device has functionality for analog output, analog input, digital input, digital output, thermocouple measurement, and 2-wire, 3-wire, and 4-wire resistance temperature detector (RTD) measurements integrated into a single-chip solution with a compatible serial peripheral interface (SPI).
The EVAL-AD74115-ARDZ can be controlled via a system demonstration platform (SDP) board. The EVAL-SDP-CK1Z (SDP-K1) board allows the EVAL-AD74115-ARDZ to be controlled via the USB port of a PC using the AD74115 evaluation software. The EVAL-AD74115-ARDZ requires an operating supply of 4.5 V to 60 V. The PC provides power to the SDP-K1 board.
For full details on the AD74115 and ADP1034, see the AD74115 and ADP1034 data sheets, which must be consulted in conjunction with the user guide when using the EVAL-AD74115-ARDZ.
Getting Started
EQUIPMENT NEEDED
- EVAL-SDP-CK1Z (SDP-K1)
- Bench top power supply and connector cables
- PC running Windows® 7 or Windows 10 operating system
DOCUMENTS NEEDED
- AD74115 data sheet
- ADP1034 data sheet
- ADR4525 data sheet
SOFTWARE NEEDED
- AD74115 evaluation software for control
- Mbed Studio for running example code written in C programming language