Overview

Features and Benefits

  • Full featured evaluation board for the AD7091R-2/AD7091R-4/AD7091R-8 family
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP) compatible ( EVAL-SDP-CB1Z)
  • PC software for control and data analysis (download from product page)

Product Details

The EVAL-AD7091R-2SDZ, EVAL-AD7091R-4SDZ, and EVAL-AD7091R-8SDZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7091R-2/ AD7091R-4/ AD7091R-8 family of analog-to-digital converters (ADCs). The evaluation board can be controlled via the SDP connector (J13). The SDP board ( EVAL-SDP-CB1Z) allows the evaluation board to be controlled through the USB port of a PC using the evaluation board software available for download from the product page.

On-board components include: the AD8031 high speed precision rail-to-rail op amp, the AD8032 high speed precision rail-to-rail dual op amp, the ADP3303 high accuracy 200 mA low dropout linear regulator, and the REF193 3.0 volt precision micropower, low dropout, low voltage reference.

Additional Equipment

  • EVAL-SDP-CB1Z (must be ordered separately) includes a USB cable
  • Signal source
  • PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port

System Requirements

  • EVAL-SDP-CB1Z (must be ordered separately) includes a USB cable
  • Signal source
  • PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port