Overview
Product Details
The DC9022 SmartMesh®WirelessHART RF Certified Starter Kit provides all the tools for evaluating SmartMesh network performance for your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application development.
The DC9022 Starter Kit includes five motes or nodes (DC9018A-C) to enable users to quickly deploy a multi-hop mesh network in the RF environment for your specific application. The software graphical user interface (GUI) allows you to quickly see the mesh network form, as well as key performance statistics, such as data reliability and latency.
The DC9018A-C Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) to enable application software development.
The DC9022 Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band and includes RF intentional radiator certifications for Japan, as well as the United States, Canada and Europe. Starter kits and demo boards are for evaluation purposes only. It remains the user’s responsibility to verify proper and reliable operation in the actual end application.
The SmartMesh WirelessHART Starter Kit – includes the following items:
- One Packaged Manager (LTP5903CEN-WHRB)
- Five Evaluation / Development Motes (DC9018A-C)
- One Eterna Interface Card (DC9006), which includes a DC9004 adapter card
- Additional CR2032 batteries
- Cables
Markets and Technologies
Applicable Parts
Documentation & Resources
-
Eterna Eval/Dev Board Set Guide10/1/2015PDF3M
-
DC9022 SmartMesh WirelessHART RF Certified Starter Kit Flyer10/1/2013PDF1M
-
SmartMesh WirelessHART Tools Guide12/4/2015PDF8M
-
DC9006A - Design Files11/17/2014ZIP2M
-
DC9018A - Design Files12/9/2013ZIP1M
-
SmartMesh WirelessHART Easy Start Guide6/18/2014PDF918K