Overview
Product Details
DC2770A-B-KIT is a kit of the DC2773A-B transmitter board (featuring LTC4125) and the DC2775A-D (featuring LTC4124). The DC2775A-D receiver board can charge a single Li-Ion battery at up to 100 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-B transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2770A-B Schematics11/25/2019ZIP129 K
-
DC2770A-B Demo Manual11/25/2019PDF1 M
-
DC2770A-B Design Files11/25/2019ZIP8 M