Overview
Product Details
Demonstration circuit 2737A is an isolated flyback converter featuring the LT8301. The demo circuit outputs 5V from input 10V to 32V, with a nominal 24V. The output current capability increases with the input voltage. The standby input current of the demo circuit is less than 950μA (typical) at VIN = 24V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2737A - Schematic10/31/2017PDF25K
-
DC2737A - Demo Manual10/31/2017PDF263K
-
DC2737A - Design Files10/31/2017ZIP838K