Overview
Product Details
Demonstration circuit 2138B is an isolated flyback converter featuring the LT8301. This demo circuit outputs 5V from a 10V to 32V input, with a nominal of 24V. The output current capability increases with the input voltage. The standby input current of the demo circuit is less than 950μA (typical) at VIN = 24V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2138B - Schematic10/19/2016PDF31K
-
DC2138B - Demo Manual10/19/2016PDF433K
-
DC2138B - Design Files10/19/2016ZIP2M