Overview
Features and Benefits
- Easy-to-use USB2.0 to 10BASE-T1L interface
- Efficient data communication utilizing LAN9500A USB Ethernet Controller and MAC connected via MII to the ADIN1100 PHY
- On-board EEPROM for saving and recalling MAC configurations
- LEDs indicating MAC link status and user-programmable PHY status flags
- Operates without an external power supply, powered directly from the USB bus
Product Details
The AD-T1LUSB2.0-EBZ is a board ready for use out-of-the-box to quickly control any system with a 10BASE-T1L interface. The current hardware configuration provides a straightforward architecture with a USB Ethernet Controller and MAC (LAN9500A) connected through MII to the ADIN1100 PHY.
The design also includes an EEPROM for saving and recalling MAC configurations and status LEDs to indicate link status (MAC) and user-programmable status flags from the PHY.
The AD-T1LUSB2.0-EBZ board does not require any configuration to be functional and ready for use.
A couple of design examples that have a 10BASE-T1L interface that will work together with the AD-T1LUSB2.0-EBZ board are:
- AD-SWIOT1L-SL - Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform
- AD-APARD32690-SL - Arduino Form-factor Development Platform Based on MAX32690 ARM® Cortex®-M4 Microcontroller
Applications:
- Industrial Ethernet Application Development
- Building Automation
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD-T1LUSB2.0-EBZ Design Support Package9/13/2024ZIP6 M
-
AD-T1LUSB20-EBZ User Guide9/13/2024WIKI