Overview
Features and Benefits
- Easily Loads Code Using Bootstrap Loader and Serial-to-JTAG Interface Board
- JTAG Interface Provides In-Application Debugging Features
- Step-by-Step Execution Tracing
- Breakpointing by Code Address, Data Memory Address, or Register Access
- Data Memory View and Edit
- Removable, Static, 4-1/2 Digit LCD Display
- DB-9 RS-232 Serial Connector and Level Translator
- On-Board 3.6V, 2.5V and Adjustable 1.8V to 3.6V Power-Supply Regulators
- Evaluation Kit Board can be Powered Directly over JTAG Interface
- Processor Clock can be run from Crystal or Programmable Oscillator
- Serial EEPROM
- DS2433 1-Wire® EEPROM Demonstrates Use of 1-Wire Interface
- MAX1407 ADC/DAC Demonstrates Use of SPI™ Interface
- Optional LED Display of Port 0 Logic Levels
- Pushbutton Switches for Reset and Interrupt Generation
- 32kHz Crystal for Real-Time Clock Oscillator Use
- Prototyping Area Including VDDIO and VDD Voltage Rails
- Test/Expansion Header Includes All Device GPIO and LCD Pins
- Configuration DIP Switches Connect/Disconnect All Demonstration Circuitry from Port Pins
- Board Schematics Provide a Convenient Reference Design
Product Details
The MAXQ2000 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the MAXQ2000 low-power LCD microcontroller. The kit contains the MAXQ2000 with pins brought out to headers, a JTAG programming interface, fixed and adjustable power supplies, a DB-9 serial connector, an LCD display, and switches and LEDs to control and display board operation. With the included software, serial-to-JTAG interface board, and an RS-232 cable connected to a personal computer, the kit provides a completely functional system ideal for evaluating the capabilities of the MAXQ2000.
Applications
- Battery-Powered and Portable Devices
- Consumer Electronics
- Data-Acquisition Systems and Data Loggers
- Electrochemical and Optical Sensors
- Gas and Chemical Sensors
- Home Appliances
- HVAC
- Industrial Control
- Medical Instrumentation
- Security Sensors
- Smart Transmitters
- Thermostats/Humidity Sensors
Applicable Parts
Documentation & Resources
-
UG-3698: Getting Started with Rowley CrossWorks and the MAXQ2000 Evaluation Kit12/22/2005PDF345K
-
MAXQ2000KIT: Evaluation Kit for the MAXQ2000 Data Sheet (Rev. 2)7/15/2005PDF904K
-
The MAXQ Microcontroller in Action: Designing a Bicycle Computer with the MAXQ20006/24/2015
-
Supplement the MAX6948 WLED (white-LED) Driver with External PWM Control12/18/2009
-
MAXQ Microcontroller Drives a Smart and Intelligent 4-20mA Transmitter12/22/2005
-
Using the MAXQ2000 with the MAX4397 to Create an Inexpensive Audio/Video Source Selector8/15/2005
-
Getting Started with the IAR Compiler and the MAXQ2000 Evaluation Kit6/20/2005
-
Audio Filtering with the MAXQ20003/24/2005