TMCM-1316
PRODUCTIONClosed Loop Stepper motor controller/driver module 10 to 30V, 5.7A, 256 µSteps, S-Shaped and SixPoint ramp controller, with USB, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Single axis controller/driver for 2-phase bipolar stepper motor
- S-shaped ramps + SixPoint™ ramps + linear ramps
- Closed-loop operation with external encoder
- +10 to 30V DC supply voltage
- Up to 5.7A RMS motor current
- RS485 & USB interface
- Multi-purpose inputs and outputs
The TMCM-1316 is a single axis motor controller/driver board for 2-phase bipolar stepper motors including closed-loop operations with external encoder. It features the ADI TRINAMIC controller/driver chain consisting of TMC4361 and TMC5160 in combination with an ARM Cortex-M4™ (MK20DX128VLK7) processor. The Module is intended to be a fully functional development platform.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Robotics
- Factory Automation
- Test & Measurement
- Technology evaluation
- First experiences with stepper motors
- Hobby application
Documentation
User Guide 1
Software Manual 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMCM-1316 STEPROCKER | N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 14, 2022 - 2326 ELECTRICAL DATASHEET |
||
TMCM-1316 STEPROCKER | PRODUCTION |
Software Resources
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Tools & Simulations
Software Development 1
3-D Design Model 2
Evaluation Kits
Latest Discussions
No discussions on tmcm-1316 yet. Have something to say?
Start a Discussion on EngineerZone®