TMC4361

RECOMMENDED FOR NEW DESIGNS

S-shaped ramp and SixPoint ramp motion controller for stepper motors with SPI and Step/Dir interfaces, and an encoder interface for closed-loop operation

Part Models
2
1ku List Price
price unavailable

Part Details

  • SPI interfaces for µC with easy-to-use protocol
  • SPI interfaces for SPI motor stepper drivers
  • Encoder interface for incremental or serial encoders
  • Closed-loop operation for Step and SPI drivers
  • Integrated ChopSync™ and DcStep™ suppor
  • Controlled PWM output
  • Internal ramp generator generating S-shaped ramps or SixPoint™ ramps supporting on-the-fly changes
  • Reference switch handling
  • Hardware and virtual stop switches
  • Extensive support of TMC stepper motor drivers
TMC4361
S-shaped ramp and SixPoint ramp motion controller for stepper motors with SPI and Step/Dir interfaces, and an encoder interface for closed-loop operation
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1


Evaluation Kits

eval board
TMC4361A-EVAL

Evaluation Board for TMC4361A

Features and Benefits

  • DcStep™
  • ChopSync™
  • Closed Loop Control
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • S-Shape Ramps
  • SixPoint™ Ramps
  • Motion Pipeline

Product Details

The TMC4361A-EVAL allows you to explore all functions of the TMC4361A-LA motion controller. Used in the TMC4361A-EVAL-KIT, which is a set of one Landungsbruecke interface board, an Eselsbruecke connector board and one TMC4361A-EVAL board, it allows for a quick and simple start to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC4361A are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected. For use with an encoder, please connect VIO to encoder supply, as visualized in the schematics.

As the TMC4361A-EVAL uses the SPI interface of the Eselsbruecke and Landungsbruecke, it's best to combine this motion controller with one of the driver evaluation boards like the TMC23x, TMC24x, TMC26x, or TMC21x0-EVAL for quick testing and setup.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC4361A-EVAL
Evaluation Board for TMC4361A

Latest Discussions

Recently Viewed