TMC5160

RECOMMENDED FOR NEW DESIGNS

Stepper motor cDriver 8 to 60V, for external N-Fets with S/D and SPI Interface, 256 µSteps, SixPoint ramp controller, CoolStep, StallGuard2, SpreadCycle and StealthChop2

Part Models
3
1ku List Price
price unavailable

Part Details

  • 2-phase stepper motors from 1 to several 10A coil current
  • Motion Controller with SixPoint™ ramp
  • Step/Dir Interface with microstep interpolation MicroPlyer™
  • Voltage Range 8 to 60V DC
  • SPI & Single Wire UART
  • Encoder Interface and 2x Ref.-Switch Input
  • Highest Resolution 256 microsteps per full step
  • StealthChop2™ for quiet operation and smooth motion
  • Passive Braking and freewheeling mode
  • Resonance Dampening for mid-range resonances
  • SpreadCycle™ highly dynamic motor control chopper
  • DcStep™ load dependent speed control
  • StallGuard2™ high precision sensorless motor load detection
  • CoolStep™ current control for energy savings up to 75%
  • Full Protection & Diagnostics
  • Compact Size 7x7mm2 (body) TQFP48 package / 8x8mm² QFN
TMC5160
Stepper motor cDriver 8 to 60V, for external N-Fets with S/D and SPI Interface, 256 µSteps, SixPoint ramp controller, CoolStep, StallGuard2, SpreadCycle and StealthChop2
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1


Evaluation Kits

eval board
TMC5160-BOB

Evaluation Board for TMC5160

Features and Benefits

  • CoolStep™
  • Passive Braking
  • SpreadCycle™
  • Stall Detection
  • Short Detection
  • StallGuard2™
  • StealthChop2™
  • Microstep Table
  • MicroPlyer™
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • SixPoint™ Ramp
  • ABN Encoder Interface
  • 1 to 256 Microsteps
  • 2.8ARMS, 36V

Product Details

The TMC5160 breakout board is a development board with the dedicated TMC5160 chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

eval board
TMC5160-EVAL

Evaluation Board for TMC5160

Features and Benefits

  • CoolStep™
  • Passive Braking
  • SpreadCycle™
  • Stall Detection
  • Short Detection
  • StallGuard2™
  • StealthChop2™
  • MicroPlyer™
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • SixPoint™ Ramp
  • ABN Encoder Interface
  • 4.7A RMS, 60V

Product Details

The TMC5160-EVAL allows you to explore all functions of the TMC5160-TA.

The TMC5160-EVAL-KIT is a set of one MCU board Landungsbruecke, an Eselsbruecke bridge board and one TMC5160-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC5160 are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC5160-BOB
Evaluation Board for TMC5160
TMC5160-EVAL
Evaluation Board for TMC5160

Latest Discussions

Recently Viewed